IESNA:LM-63-2002
[TEST]P1460396
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB2D-722-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 2 SQUARES AT 695MA 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (20) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.79A 94.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10210.9
TILT=NONE
20 -1 1 37 22 1 1 0.6667 0.3333 0.0000
1.000 1 94.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
1414.5 1507.1 1657.9 1863.5 2086.5 2326.7 2563.7 2818.0 3052.0 3356.5 3675.2 4012.8 4296.9 4535.6 4651.7 4650.2 
4540.3 4333.0 4061.4 3679.9 3218.4 2541.7 1882.4 1369.0 996.9 733.2 573.0 464.7 392.5 325.0 266.9 211.9 152.3 87.9 
20.4 1.6 0.0 
1414.5 1505.6 1667.3 1849.4 2084.9 2325.1 2576.3 2816.5 3078.7 3353.4 3683.1 4019.1 4301.6 4523.0 4665.9 4664.3 
4559.1 4347.2 4070.9 3712.9 3215.2 2579.4 1968.7 1369.0 990.6 728.5 577.7 471.0 394.1 329.7 263.8 210.4 144.4 87.9 
22.0 1.6 0.0 
1414.5 1507.1 1662.6 1858.8 2066.0 2315.7 2559.0 2783.5 3037.8 3315.7 3631.3 3953.1 4237.3 4453.9 4615.6 4647.0 
4568.5 4377.0 4100.7 3785.1 3347.1 2745.8 2175.9 1590.4 1150.8 813.2 626.4 499.2 420.7 357.9 285.7 230.8 157.0 
92.6 25.1 1.6 0.0 
1414.5 1515.0 1651.6 1825.8 2031.5 2251.3 2483.7 2708.2 2959.3 3196.4 3486.8 3778.9 4059.9 4290.7 4466.5 4549.7 
4518.3 4351.9 4127.4 3877.8 3499.4 3045.7 2478.9 1879.2 1398.8 1020.5 753.6 585.6 482.0 397.2 334.4 276.3 199.4 
125.6 31.4 3.1 0.0 
1414.5 1499.3 1626.5 1781.9 1965.6 2168.1 2376.9 2585.7 2807.1 3036.3 3265.5 3548.1 3794.6 4042.6 4237.3 4359.7 
4392.7 4331.5 4163.5 3942.1 3690.9 3362.8 2924.8 2420.9 1832.1 1358.0 1020.5 778.7 590.3 475.7 386.2 307.7 232.4 
149.1 44.0 3.1 0.0 
1414.5 1491.4 1593.5 1725.4 1879.2 2044.1 2223.0 2427.1 2634.4 2829.0 3042.6 3260.8 3493.1 3719.2 3931.1 4097.6 
4205.9 4224.7 4152.5 4017.5 3804.0 3571.6 3309.4 2979.8 2463.2 1920.0 1383.1 1000.1 752.0 579.3 452.1 354.8 263.8 
171.1 62.8 3.1 0.0 
1414.5 1475.7 1552.7 1646.9 1783.5 1929.5 2078.6 2248.2 2425.6 2599.8 2778.8 2986.0 3160.3 3362.8 3582.6 3767.9 
3917.0 4033.2 4083.4 4066.2 3961.0 3796.1 3592.0 3400.5 3209.0 2888.7 2439.7 1868.2 1314.0 882.3 621.7 447.4 
309.3 197.8 72.2 3.1 0.0 
1414.5 1455.3 1507.1 1591.9 1687.7 1805.4 1927.9 2048.8 2196.4 2354.9 2527.6 2695.6 2865.1 3026.9 3218.4 3417.8 
3595.2 3769.4 3924.9 4026.9 4096.0 4094.4 4012.8 3873.1 3745.9 3686.2 3684.7 3576.3 3256.1 2667.3 1891.8 
1199.4 640.5 340.7 109.9 4.7 0.0 
1414.5 1439.6 1482.0 1533.8 1610.8 1684.5 1791.3 1890.2 2004.8 2133.6 2282.7 2416.1 2552.7 2714.4 2863.6 3050.4 
3220.0 3392.6 3590.5 3774.1 3981.4 4177.6 4358.2 4493.2 4609.4 4669.0 4676.9 4658.0 4559.1 4223.1 3585.8 
2635.9 1548.0 741.0 185.3 6.3 0.0 
1414.5 1428.6 1463.2 1502.4 1557.4 1628.0 1709.7 1800.7 1896.5 2001.7 2117.9 2246.6 2372.2 2505.6 2637.5 2789.8 
2940.5 3092.8 3249.8 3422.5 3628.1 3858.9 4113.3 4399.0 4695.7 4970.4 5221.6 5287.6 5070.9 4460.2 3538.7 
2592.0 1504.0 764.6 199.4 6.3 0.0 
1414.5 1425.5 1455.3 1493.0 1537.0 1604.5 1679.8 1763.0 1855.7 1951.4 2064.5 2168.1 2290.5 2414.6 2546.4 2678.3 
2821.2 2956.2 3091.2 3246.6 3431.9 3645.4 3882.5 4161.9 4464.9 4778.9 5041.1 5163.5 4978.3 4389.6 3453.9 
2524.5 1526.0 737.9 197.8 6.3 0.0 
1414.5 1419.2 1441.2 1471.0 1518.1 1574.7 1640.6 1717.5 1800.7 1882.4 1978.1 2080.2 2179.1 2295.3 2408.3 2524.5 
2645.4 2752.1 2843.2 2954.6 3083.4 3218.4 3405.2 3604.6 3852.6 4091.3 4312.6 4408.4 4315.8 3871.5 3179.1 
2315.7 1444.3 742.6 177.4 6.3 0.0 
1414.5 1417.7 1431.8 1456.9 1497.7 1549.5 1615.5 1681.4 1756.8 1840.0 1924.8 2012.7 2100.6 2193.2 2290.5 2381.6 2475.8 
2557.4 2598.3 2664.2 2730.1 2800.8 2896.5 3006.4 3158.7 3312.6 3458.6 3581.0 3544.9 3191.7 2593.5 1833.7 
1078.6 563.6 160.1 6.3 0.0 
1414.5 1403.5 1416.1 1434.9 1472.6 1519.7 1582.5 1642.2 1711.2 1785.0 1855.7 1920.0 1986.0 2037.8 2094.3 2136.7 2168.1 
2185.4 2174.4 2166.5 2161.8 2165.0 2177.5 2201.1 2235.6 2295.3 2331.4 2282.7 2033.1 1562.1 1099.0 670.4 387.8 
243.3 95.8 4.7 0.0 
1414.5 1395.7 1402.0 1420.8 1456.9 1508.7 1568.4 1626.5 1687.7 1752.1 1803.9 1854.1 1882.4 1909.1 1929.5 1931.0 1916.9 
1898.1 1860.4 1818.0 1763.0 1695.5 1607.6 1502.4 1389.4 1259.1 1105.2 923.1 704.9 505.5 343.8 255.9 190.0 133.4 54.9 3.1 
0.0 
1414.5 1397.2 1402.0 1420.8 1455.3 1505.6 1562.1 1613.9 1670.4 1717.5 1753.6 1780.3 1786.6 1780.3 1763.0 1731.6 1681.4 
1620.2 1541.7 1449.1 1337.6 1201.0 1045.6 885.4 726.9 584.0 480.4 394.1 328.1 281.0 241.8 201.0 155.4 97.3 36.1 3.1 0.0 
1414.5 1391.0 1395.7 1416.1 1453.8 1502.4 1555.8 1599.8 1645.3 1678.3 1698.7 1697.1 1678.3 1646.9 1596.6 1529.1 1452.2 
1364.3 1265.4 1139.8 992.2 827.4 682.9 555.8 464.7 400.3 364.2 336.0 307.7 274.7 238.6 205.7 152.3 92.6 34.5 1.6 0.0 
1414.5 1383.1 1392.5 1416.1 1452.2 1499.3 1540.1 1585.6 1617.0 1634.3 1639.0 1617.0 1577.8 1521.3 1452.2 1370.6 1282.6 1177.5 
1042.4 898.0 755.1 628.0 529.1 452.1 408.2 384.6 367.4 342.2 312.4 279.4 251.2 211.9 149.1 92.6 23.5 1.6 0.0 
1414.5 1383.1 1384.7 1409.8 1450.6 1489.9 1530.7 1563.7 1588.8 1596.6 1590.4 1562.1 1505.6 1433.4 1350.2 1260.7 1161.8 1031.5 891.7 
756.7 631.1 533.8 458.4 417.6 400.3 386.2 367.4 348.5 318.7 290.4 259.0 202.5 135.0 72.2 9.4 1.6 0.0 
1414.5 1378.4 1383.1 1408.2 1442.8 1483.6 1519.7 1546.4 1568.4 1571.5 1557.4 1521.3 1456.9 1376.8 1284.2 1190.0 1066.0 929.4 805.4 
681.4 571.5 483.5 430.2 412.9 405.0 392.5 383.1 362.7 336.0 303.0 252.8 174.3 98.9 50.2 3.1 1.6 0.0 
1414.5 1373.7 1378.4 1402.0 1436.5 1475.7 1507.1 1532.3 1551.1 1554.2 1540.1 1497.7 1425.5 1345.4 1248.1 1147.6 1011.0 879.2 755.1 
643.7 541.6 467.8 422.3 414.5 419.2 411.3 409.8 383.1 356.4 326.5 257.5 150.7 67.5 20.4 0.0 0.0 0.0 
1414.5 1372.1 1380.0 1398.8 1433.4 1471.0 1504.0 1529.1 1548.0 1551.1 1533.8 1494.6 1422.4 1345.4 1245.0 1139.8 998.5 869.7 744.2 
640.5 538.5 464.7 422.3 416.0 422.3 412.9 411.3 386.2 365.8 340.7 265.3 158.6 29.8 0.0 0.0 0.0 0.0 
